IESNA:LM-63-2002
[TEST]P1388885
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-827-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26313.9
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
180.8 215.5 298.9 570.1 1529.5 2600.1 3587.3 4226.9 4859.5 5672.9 6708.8 7779.4 9267.2 10671.5 11853.4 12847.6 13765.2 14662.1 
15614.5 16872.9 18325.9 19695.4 20050.0 19459.1 18471.8 17345.6 16483.5 15760.5 13021.4 8495.5 4067.0 1967.5 1042.8 424.1 243.3 
132.1 76.5 0.0 
180.8 222.5 298.9 556.2 1418.2 2558.4 3483.0 4178.2 4859.5 5666.0 6604.5 7807.3 9218.5 10490.8 11693.5 12680.7 13591.4 14446.6 
15419.9 16636.5 18145.1 19549.4 20036.1 19445.1 18395.4 17310.8 16407.1 15649.3 13042.2 8516.4 4150.4 1967.5 1049.8 410.2 236.4 
125.1 76.5 0.0 
180.8 215.5 285.0 542.3 1300.1 2356.8 3413.5 4122.6 4803.9 5582.6 6514.2 7696.0 8919.6 10191.8 11241.6 11985.5 12736.3 13654.0 
14703.8 15941.3 17651.5 19618.9 20557.5 20175.1 18930.7 17693.2 16852.0 16163.7 13807.0 9378.4 4817.8 2224.7 1056.7 396.3 250.3 
139.0 83.4 0.0 
180.8 215.5 271.1 465.8 1119.3 2134.3 3086.8 3921.0 4637.1 5401.8 6298.6 7383.2 8516.4 9642.6 10595.1 11387.6 11922.9 12729.4 
13848.7 15253.0 17213.5 19257.4 20870.3 20953.8 19876.2 18430.1 17477.7 16845.0 14787.2 11074.8 6208.3 2822.6 1244.4 451.9 250.3 
159.9 104.3 0.0 
180.8 215.5 264.2 396.3 813.4 1654.6 2614.0 3573.4 4352.0 5089.0 5916.3 6945.2 8029.7 9190.7 10171.0 11019.1 11610.1 12082.8 12785.0 
13939.0 15753.6 18291.1 20689.6 21565.5 20752.1 19285.2 18367.6 17734.9 15760.5 12972.7 8356.5 3802.8 1703.3 632.6 285.0 194.7 
139.0 0.0 
180.8 208.6 250.3 326.8 556.2 1077.6 1953.6 2815.6 3775.0 4574.5 5332.3 6194.4 7174.6 8141.0 9260.3 10157.1 10873.2 11401.5 11790.8 
12472.1 13542.8 15475.5 18492.7 20905.1 21530.8 20084.7 19055.8 18284.1 16525.2 14057.2 10622.9 6277.8 3156.3 1237.5 438.0 257.2 
187.7 0.0 
180.8 208.6 229.4 278.1 375.4 604.8 1049.8 1772.8 2565.3 3441.3 4289.5 5207.2 5999.7 6861.8 7800.3 8759.7 9580.1 10330.9 10894.0 
11471.0 12194.1 13334.2 15155.7 17950.4 20745.2 21718.5 21127.6 20362.8 17644.5 14648.2 11700.5 9364.5 5944.1 2808.7 1140.2 
368.5 250.3 0.0 
180.8 201.6 222.5 257.2 319.8 431.0 716.1 1181.9 1884.0 2621.0 3448.3 4310.3 5151.5 5999.7 6834.0 7779.4 8599.8 9441.0 10143.2 10852.3 
11582.3 12541.7 14008.6 16177.6 19194.9 21433.5 21871.4 21628.1 19271.3 15906.5 12618.1 10073.7 7258.0 4080.9 1710.2 479.7 
285.0 0.0 
180.8 194.7 215.5 243.3 278.1 340.7 479.7 702.2 1133.2 1724.1 2426.3 3170.2 3990.5 4817.8 5686.9 6562.8 7404.0 8273.1 9100.4 9899.9 
10741.1 11735.2 13049.2 14766.4 16984.1 19744.1 21009.4 21398.7 20856.4 18332.8 14863.7 11443.2 8127.1 5297.5 2349.8 778.6 
326.8 0.0 
180.8 194.7 201.6 215.5 222.5 243.3 264.2 305.9 361.5 458.8 618.7 855.1 1181.9 1647.7 2189.9 2794.8 3448.3 4220.0 5047.3 5978.8 6986.9 8168.8 
9573.1 11255.5 13195.2 15266.9 16525.2 17331.7 18617.8 17936.5 14863.7 10303.1 6208.3 3260.6 1369.6 403.2 264.2 0.0 
180.8 187.7 187.7 187.7 194.7 194.7 194.7 201.6 194.7 201.6 201.6 208.6 222.5 236.4 278.1 319.8 382.4 465.8 577.0 736.9 938.5 1244.4 1654.6 2308.1 
3378.7 5269.7 6882.6 7890.7 9315.9 7967.2 5818.9 4087.9 2690.5 1390.4 403.2 97.3 27.8 0.0 
180.8 180.8 180.8 173.8 173.8 173.8 173.8 166.9 159.9 159.9 159.9 159.9 152.9 146.0 146.0 146.0 152.9 166.9 180.8 201.6 229.4 250.3 285.0 333.7 438.0 743.9 
1112.3 1466.9 2391.5 2537.5 1793.7 1091.5 632.6 292.0 118.2 48.7 20.9 0.0 
180.8 173.8 173.8 166.9 159.9 159.9 152.9 146.0 139.0 139.0 132.1 125.1 118.2 111.2 97.3 90.4 83.4 83.4 83.4 83.4 83.4 83.4 76.5 76.5 62.6 55.6 55.6 
55.6 69.5 83.4 62.6 55.6 55.6 41.7 27.8 20.9 20.9 0.0 
180.8 166.9 159.9 146.0 139.0 132.1 125.1 111.2 104.3 90.4 76.5 69.5 55.6 48.7 41.7 34.8 27.8 27.8 20.9 13.9 13.9 13.9 7.0 7.0 7.0 7.0 7.0 7.0 7.0 7.0 0.0 0.0 7.0 
7.0 13.9 13.9 13.9 0.0 
180.8 159.9 146.0 132.1 118.2 111.2 97.3 83.4 69.5 55.6 48.7 34.8 27.8 20.9 13.9 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 
13.9 13.9 0.0 
180.8 152.9 132.1 118.2 104.3 83.4 76.5 62.6 48.7 34.8 27.8 13.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 
13.9 0.0 
180.8 146.0 125.1 104.3 90.4 76.5 55.6 41.7 34.8 20.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 
7.0 0.0 
180.8 146.0 118.2 97.3 76.5 62.6 48.7 34.8 27.8 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 
0.0 
180.8 139.0 118.2 90.4 76.5 62.6 41.7 27.8 20.9 13.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
180.8 146.0 118.2 90.4 76.5 55.6 41.7 34.8 20.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
180.8 146.0 118.2 97.3 76.5 55.6 48.7 34.8 27.8 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
180.8 146.0 118.2 97.3 76.5 55.6 48.7 34.8 27.8 20.9 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
